Philippines

Chilled Water System

MINI CHILLER

KoolMan 500
Model: CGAK

Especially designed for homes, luxury housing, office buildings, small sized restaurants, retail stores, hotels, etc.

Download product catalog

 

Variable Water Flow System
Model: CGDK

Our Variable Water Flow (VWF) system is a newly designed digital air-cooled variable chilled water system. It is an innovative total solution for cooling needs that demand a high level of performance and flexibility. It is not a “mini” chiller, but an integrated systematic solution for the cooling needs of light commercial buildings.

Download product brochure

FAN COIL UNITS

AQUAS Chilled Water Fan Coil
Model: CFEB

AQUAS’s convertible design allows for flexibility of installation. AQUAS may be installed under the ceiling, low on the wall, or on the floor, depending on the space available in your room.

Download product brochure

 

Chilled Water Cassette Unit
Model: CWCS

Advanced Control Options

  • ZN control assembly (wired) for BMS compatibility
  • Variable Water Flow package for system integration

Four-Direction Air Discharge

  • Covers maximum area

Low Noise Design

  • Air-foil blade centrifugal fan, efficient and quiet.

Download product catalog

 

Chilled Water High Wall Unit
Model: CWHW

Works for any chilled water system.

Download product catalog

 

Chilled Water Fan Coil Unit
Model: HCCA

HCCA fan coil units are the best solution for separate and independent air conditioning systems designed with airflow ranges from 1000 CFM to 2400 CFM. They have been used successfully to avoid cross contamination from bacteria.

Download product catalog

Chilled Water Fan Coil Unit
Model: HFCF

Designed for comfort applications at home, office and retail. HFCF is easily installed in a false ceiling or closet, and is the ideal solution for new or replacement applications.

Download product brochure

 

MINI AHU

Commercial Blower Coil Air Handlers
Model: BDH(V)B

Trane Wavy 3BS Coil technology is proven and tested to operate up to 650 FPM without moisture carry over. This coil design also provides superior heat transfer efficiency with its increased heat transfer surface.

Download product brochure

Low Height Blower Coil Air Handler
Model: LWHA

Trane LWHA blower coil air handlers are compact horizontal draw through units, designed for tight ceiling spaces. They are the most attractive commercial blower coil unit and an ideal solution for new or replacement applications.

Download product brochure